Photoelectric Proximity Switches, Size M18W, Reflex sensor - operating distance 2000 mm, Housing Length 61.5, Cable version

Manufacturer CONTRINEX
Description Photoelectric Proximity Switches, Size M18W, Reflex sensor - operating distance 2000 mm, Housing Length 61.5, Cable version
Part number LRK-1180W-302
CAD models
Please make sure this software has been installed.

Product selection

TypeOrder numberSeriesSizeOperating distance (mm)Standard targetPower consumption (mA)Emitter (nm)Weight (g)Compatible connection cables
NPN dark-ON / cableLRK-1180W-3021180WM182000Reflector type 315LED red polarized 660 nm125---
PNP dark-ON / cableLRK-1180W-3041180WM182000Reflector type 315LED red polarized 660 nm125---
Nut position PM1 (mm)
Nut position PM2

Contact the supplier

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map