Preview not available

Unimotor fm, Frame size 115 mm

Manufacturer CONTROL TECHNIQUES
Description Brushless motor, Voltage 220 V, Speed 1000 rpm, Output shaft - Key (Std)
Part number 115 E2A 100 A A AE A 115 190
CAD models
Please make sure this software has been installed.

Product selection

Frame size
115
Motor voltage
Peak torque selection
Stator length
Winding speed
Parking brake
Connection type
Output shaft
Feedback device
Inertia
PCD
Shaft diameter

Documentation

Contact the supplier

CONTROL TECHNIQUES

CONTROL TECHNIQUES

Technique d'entraînement

Google Map