couplings DIN 116

Standard DIN 116
Description couplings DIN 116 - Bore 25 mm
Part number DIN 116 - d1 25
CAD models
Please make sure this software has been installed.

Product selection

boremax. torque (N.m)outer diameter (mm)total length (mm)
Bore 25 mm46.2125101
Bore 30 mm87.5125101
Bore 35 mm150140121
Bore 40 mm236140121
Bore 45 mm355160141
Bore 50 mm515160141
Bore 55 mm730180171
Bore 60 mm975180171