Crosby
By Crosby

G-210 / S-210 Forged Screw pin shakles

Manufacturer CROSBY
Description G-210 / S-210 Forged Screw pin shakles, range 1/4
Part number 1019150
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Nominal Size (in.) Working Load Limit (t) * G-210 / S-210 Stock No. Weight Each (kg) A (mm) B (mm) C (mm) D (mm) E F (mm) G (mm) K (mm) L (mm) M (mm) Tolerance +/- G (mm) Tolerance +/- A (mm)
1 1 1/4 1/2 1019150 0.05 11.9 7.85 6.35 6.35 24.6 15.5 22.4 40.4 4.85 35.1 1.5 1.5
2 2 5/16 3/4 1019178 0.08 13.5 9.65 7.85 7.85 29.5 19.1 26.2 48.5 5.6 42.2 1.5 1.5
3 3 3/8 1 1019196 0.13 16.8 11.2 9.65 9.65 35.8 23.1 31.8 58.5 6.35 51.5 3.3 1.5
4 4 7/16 1-1/2 1019212 0.2 19.1 12.7 11.2 11.2 41.4 26.9 36.6 67.5 7.85 60.5 3.3 1.5
5 5 1/2 2 1019230 0.27 20.6 16 12.7 12.7 46 30.2 41.4 77 9.65 68.5 3.3 1.5
6 6 5/8 3-1/4 1019258 0.57 26.9 19.1 15.7 16 58.5 38.1 51 95.5 11.2 85 3.3 1.5
7 7 3/4 4-3/4 1019276 1.2 31.8 22.4 20.6 19.1 70 46 60.5 115 12.7 101 6.35 1.5
8 8 7/8 6-1/2 1019294 1.43 36.6 25.4 24.6 22.4 81 53 71.5 135 12.7 114 6.35 1.5
9 9 1 8-1/2 1019310 2.15 42.9 28.7 25.4 25.4 93.5 60.5 81 151 14.2 129 6.35 1.5
10 10 1-1/8 9-1/2 1019338 3.06 46 31.8 31.8 28.7 103 68.5 91 172 16 142 6.35 1.5
11 11 1-1/4 12 1019356 4.11 51.5 35.1 35.1 31.8 115 76 100 191 17.5 156 6.35 1.5
12 12 1-3/8 13-1/2 1019374 5.28 57 38.1 38.1 35.1 127 84 111 210 19.1 174 6.35 3.3
13 13 1-1/2 17 1019392 7.23 60.5 41.4 41.1 38.1 137 92 122 230 20.6 187 6.35 3.3
14 14 1-3/4 25 1019436 12.1 73 51 54 44.5 162 106 146 279 25.4 231 6.35 3.3
15 15 2 35 1019098 19.2 82.5 57 51 51 184 122 172 312 31 263 6.35 3.3
16 16 2-1/2 55 1019454 32.5 105 70 66.5 66.5 238 145 203 377 35.1 330 6.35 6.35
17 17 1/4 1/2 1019169 0.05 11.9 7.85 6.35 6.35 24.6 15.5 22.4 40.4 4.85 35.1 1.5 1.5
18 18 5/16 3/4 1019187 0.08 13.5 9.65 7.85 7.85 29.5 19.1 26.2 48.5 5.6 42.2 1.5 1.5
19 19 3/8 1 1019203 0.13 16.8 11.2 9.65 9.65 35.8 23.1 31.8 58.5 6.35 51.5 3.3 1.5
20 20 7/16 1-1/2 1019221 0.2 19.1 12.7 11.2 11.2 41.4 26.9 36.6 67.5 7.85 60.5 3.3 1.5
21 21 1/2 2 1019249 0.27 20.6 16 12.7 12.7 46 30.2 41.4 77 9.65 68.5 3.3 1.5
22 22 5/8 3-1/4 1019267 0.57 26.9 19.1 15.7 16 58.5 38.1 51 95.5 11.2 85 3.3 1.5
23 23 3/4 4-3/4 1019285 1.2 31.8 22.4 20.6 19.1 70 46 60.5 115 12.7 101 6.35 1.5
24 24 7/8 6-1/2 1019301 1.43 36.6 25.4 24.6 22.4 81 53 71.5 135 12.7 114 6.35 1.5
25 25 1 8-1/2 1019329 2.15 42.9 28.7 25.4 25.4 93.5 60.5 81 151 14.2 129 6.35 1.5
26 26 1-1/8 9-1/2 1019347 3.06 46 31.8 31.8 28.7 103 68.5 91 172 16 142 6.35 1.5
27 27 1-1/4 12 1019365 4.11 51.5 35.1 35.1 31.8 115 76 100 191 17.5 156 6.35 1.5
28 28 1-3/8 13-1/2 1019383 5.28 57 38.1 38.1 35.1 127 84 111 210 19.1 174 6.35 3.3
29 29 1-1/2 17 1019409 7.23 60.5 41.4 41.1 38.1 137 92 122 230 20.6 187 6.35 3.3
30 30 1-3/4 25 1019445 12.1 73 51 54 44.5 162 106 146 279 25.4 231 6.35 3.3
31 31 2 35 1019105 19.2 82.5 57 51 51 184 122 172 312 31 263 6.35 3.3
32 32 2-1/2 55 1019463 32.5 105 70 66.5 66.5 238 145 203 377 35.1 330 6.35 6.35

Contact the supplier

Crosby

Crosby

Fabricant de composants pour la manutention

Google Map