Crosby
By Crosby

G-2130 Bolt Type Anchor Shackles COLD TUFF®

Manufacturer CROSBY
Description G-2130 Bolt Type Anchor Shackles COLD TUFF®, range 3/4
Part number 1260568
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Nominal Size (in.) Working Load Limit (t) G-2130 CT Stock No. Weight Each (kg) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) H (mm) L (mm) N (mm) P (mm) Tolerance +/- A (mm) Tolerance +/- C (mm)
1 1 3/4 4-3/4 1260568 1.23 31.8 22.4 71.5 19.1 51 46 126 89 20.6 108 1.5 6.35
2 2 7/8 6-1/2 1260577 1.76 36.6 25.4 84 22.4 58 53 148 102 24.6 120 1.5 6.35
3 3 1 8-1/2 1260586 2.57 42.9 28.7 95.5 26.2 68.5 60.5 167 119 26.9 137 1.5 6.35
4 4 1-1/8 9-1/2 1260595 3.75 46 31.8 108 28.7 74 68.5 190 131 31.8 150 1.5 6.35
5 5 1-1/4 12 1260604 5.31 51.5 35.1 119 32.8 82.5 76 210 146 35.1 168 1.5 6.35
6 6 1-3/8 13-1/2 1260613 6.85 57 38.1 133 35.1 92 84 233 162 38.1 183 3.3 6.35
7 7 1-1/2 17 1260622 9.43 60.5 41.4 146 39.1 98.5 92 254 175 41.1 195 3.3 6.35
8 8 1-3/4 25 1260633 15.4 73 51 178 46.7 127 106 313 225 57 233 3.3 6.35

Contact the supplier

Crosby

Crosby

Fabricant de composants pour la manutention

Google Map