Crosby
By Crosby

G-215 / S-215 Round Pin Chain Shakles

Manufacturer CROSBY
Description G-215 / S-215 Round Pin Chain Shakles, range 1/4
Part number 1018810
Omniclass number 23.23.17.27
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Nominal Size (in.) Working Load Limit (t) G-215 Galv / S-215 Stock No. Weight Each (kg) A (mm) B (mm) C D (mm) E (mm) F (mm) G (mm) K (mm) N (mm) Tolérance +/- C (mm) Tolerance +/- A (mm)
1 1 1/4 1/2 1018810 0.05 11.9 7.85 6.35 6.35 24.6 15.5 22.4 40.4 34 1.5 1.5
2 2 5/16 3/4 1018838 0.08 13.5 9.65 7.85 7.85 29.5 19.1 26.2 48.5 40.4 1.5 1.5
3 3 3/8 1 1018856 0.11 16.8 11.2 9.65 9.65 35.8 23.1 31.8 58.5 47.2 3.3 1.5
4 4 7/16 1-1/2 1018874 0.18 19.1 12.7 11.2 11.2 41.4 26.9 36.6 67.5 54 3.3 1.5
5 5 1/2 2 1018892 0.23 20.6 16 12.7 12.7 46 30.2 41.4 77 60.5 3.3 1.5
6 6 5/8 3-1/4 1018918 0.55 26.9 19.1 15.7 16 58.5 38.1 51 95.5 74 3.3 1.5
7 7 3/4 4-3/4 1018936 0.91 31.8 22.4 20.6 19.1 70 46 60.5 115 87 6.35 1.5
8 8 7/8 6-1/2 1018954 1.49 36.6 25.4 24.6 22.4 81 53 71.5 135 96.5 6.35 1.5
9 9 1 8-1/2 1018972 2.15 42.9 28.7 25.4 25.4 93.5 60.5 81 151 115 6.35 1.5
10 10 1-1/8 9-1/2 1018990 2.86 46 31.8 31.8 28.7 103 68.5 91 172 130 6.35 1.5
11 11 1-1/4 12 1019016 4.08 51.5 35.1 35.1 31.8 115 76 100 191 140 6.35 1.5
12 12 1-3/8 13-1/2 1019034 5.44 57 38.1 38.1 35.1 127 84 111 210 156 6.35 3.3
13 13 1-1/2 17 1019052 7.33 60.5 41.4 41.4 41.1 137 92 122 230 165 6.35 3.3
14 14 1-3/4 25 1019070 13.6 73 51 54 44.5 162 106 146 279 197 6.35 3.3
15 15 2 35 1019098 19.6 82.5 57 51 51 184 122 172 312 222 6.35 3.3
16 16 1/4 1/2 1018829 0.05 11.9 7.85 6.35 6.35 24.6 15.5 22.4 40.4 34 1.5 1.5
17 17 5/16 3/4 1018847 0.08 13.5 9.65 7.85 7.85 29.5 19.1 26.2 48.5 40.4 1.5 1.5
18 18 3/8 1 1018865 0.11 16.8 11.2 9.65 9.65 35.8 23.1 31.8 58.5 47.2 3.3 1.5
19 19 7/16 1-1/2 1018883 0.18 19.1 12.7 11.2 11.2 41.4 26.9 36.6 67.5 54 3.3 1.5
20 20 1/2 2 1018909 0.23 20.6 16 12.7 12.7 46 30.2 41.4 77 60.5 3.3 1.5
21 21 5/8 3-1/4 1018927 0.55 26.9 19.1 15.7 16 58.5 38.1 51 95.5 74 3.3 1.5
22 22 3/4 4-3/4 1018945 0.91 31.8 22.4 20.6 19.1 70 46 60.5 115 87 6.35 1.5
23 23 7/8 6-1/2 1018963 1.49 36.6 25.4 24.6 22.4 81 53 71.5 135 96.5 6.35 1.5
24 24 1 8-1/2 1018981 2.15 42.9 28.7 25.4 25.4 93.5 60.5 81 151 115 6.35 1.5
25 25 1-1/8 9-1/2 1019007 2.86 46 31.8 31.8 28.7 103 68.5 91 172 130 6.35 1.5
26 26 1-1/4 12 1019025 4.08 51.5 35.1 35.1 31.8 115 76 100 191 140 6.35 1.5
27 27 1-3/8 13-1/2 1019043 5.44 57 38.1 38.1 35.1 127 84 111 210 156 6.35 3.3
28 28 1-1/2 17 1019061 7.33 60.5 41.4 41.4 41.1 137 92 122 230 165 6.35 3.3
29 29 1-3/4 25 1019089 13.6 73 51 54 44.5 162 106 146 279 197 6.35 3.3
30 30 2 35 1019105 19.6 82.5 57 51 51 184 122 172 312 222 6.35 3.3

Contact the supplier

Crosby

Crosby

Fabricant de composants pour la manutention

Google Map