Crosby
By Crosby

G-2150 / S-2150 Bolt Type Chain Shackles

Manufacturer CROSBY
Description G-2150 / S-2150 Bolt Type Chain Shackles, range 1/4
Part number 1019768
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Nominal Size (in.) Working Load Limit (t) * G-2150/S-2150 Stock No. Weight Each (kg) A (mm) B (mm) D (mm) F (mm) G (mm) K (mm) M (mm) P R (mm) Tolerance +/- G (mm) Tolerance +/- A (mm)
1 1 1/4 1/2 1019768 0.06 11.9 7.85 6.35 15.5 22.35 40.4 24.6 39.6 6.35 1.5 1.5
2 2 5/16 3/4 1019770 0.1 13.5 9.65 7.85 19.1 26.162 48.5 29.5 46.2 7.85 1.5 1.5
3 3 3/8 1 1019772 0.15 16.8 11.2 9.65 23.1 31.75 58.5 35.8 55 9.65 3.3 1.5
4 4 7/16 1-1/2 1019774 0.22 19.1 12.7 11.2 26.9 36.6 67.5 41.1 63.5 11.2 3.3 1.5
5 5 1/2 2 1019775 0.34 20.6 16 12.7 30.2 41.4 77 46 71 12.7 3.3 1.5
6 6 5/8 3-1/4 1019793 0.67 26.9 19.1 16 38.1 51 95.5 58.5 89.5 16 3.3 1.5
7 7 3/4 4-3/4 1019819 1.12 31.8 22.4 19.1 46 60.5 115 70 103 20.6 6.35 1.5
8 8 7/8 6-1/2 1019837 1.74 36.6 25.4 22.4 53 71.5 135 81 120 24.6 6.35 1.5
9 9 1 8-1/2 1019855 2.52 42.9 28.7 25.4 60.5 81 151 93.5 135 25.4 6.35 1.5
10 10 1-1/8 9-1/2 1019873 3.45 46 31.8 28.7 68.5 91 172 103 150 31.8 6.35 1.5
11 11 1-1/4 12 1019891 4.9 51.5 35.1 31.8 76 100 191 115 165 35.1 6.35 1.5
12 12 1-3/8 13-1/2 1019917 6.24 57 38.1 35.1 84 111 210 127 183 38.1 6.35 3.3
13 13 1-1/2 17 1019935 8.39 60.5 41.4 38.1 92 122 230 137 196 41.1 6.35 3.3
14 14 1-3/4 25 1019953 14.2 73 51 44.5 106 146 279 162 230 54 6.35 3.3
15 15 2 35 1019971 21.2 82.5 57 51 122 172 312 184 264 51 6.35 3.3
16 16 2-1/2 55 1019999 38.6 105 70 66.5 145 203 377 238 344 66.5 6.35 6.35
17 17 3 85 1020013 56 127 82.5 76 165 216 429 279 419 89 6.35 6.35
18 18 1/2 2 1019784 0.34 20.6 16 12.7 30.2 41.4 77 46 71 12.7 3.3 1.5
19 19 5/8 3-1/4 1019800 0.67 26.9 19.1 16 38.1 51 95.5 58.5 89.5 16 3.3 1.5
20 20 3/4 4-3/4 1019828 1.12 31.8 22.4 19.1 46 60.5 115 70 103 20.6 6.35 1.5
21 21 7/8 6-1/2 1019846 1.74 36.6 25.4 22.4 53 71.5 135 81 120 24.6 6.35 1.5
22 22 1 8-1/2 1019864 2.52 42.9 28.7 25.4 60.5 81 151 93.5 135 25.4 6.35 1.5
23 23 1-1/8 9-1/2 1019882 3.45 46 31.8 28.7 68.5 91 172 103 150 31.8 6.35 1.5
24 24 1-1/4 12 1019908 4.9 51.5 35.1 31.8 76 100 191 115 165 35.1 6.35 1.5
25 25 1-3/8 13-1/2 1019926 6.24 57 38.1 35.1 84 111 210 127 183 38.1 6.35 3.3
26 26 1-1/2 17 1019944 8.39 60.5 41.4 38.1 92 122 230 137 196 41.1 6.35 3.3
27 27 1-3/4 25 1019962 14.2 73 51 44.5 106 146 279 162 230 54 6.35 3.3
28 28 2 35 1019980 21.2 82.5 57 51 122 172 312 184 264 51 6.35 3.3
29 29 2-1/2 55 1020004 38.6 105 70 66.5 145 203 377 238 344 66.5 6.35 6.35

Contact the supplier

Crosby

Crosby

Fabricant de composants pour la manutention

Google Map