Crosby
By Crosby

G-2160 Wide Body Shackles

Manufacturer CROSBY
Description G-2160 Wide Body Shackles, working load limit of 30 t
Part number 1021575
Omniclass number 23.23.17.27
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Working Load Limit (t) G-2160 Stock No. Weight Each (kg) A +/- 6.35 (mm) B (mm) C (mm) D +/-0.5 (mm) E (mm) G (mm) H (mm) J (mm) K (mm) P (mm) R (mm)
1 1 30 1021575 11.3 197 60.5 35.1 41.4 90.4 51 165 79.5 63.5 232 279
2 2 40 1021584 15.9 230 73.2 44.5 51 102 58.7 205 95.3 76.2 270 346
3 3 55 1021593 32.2 264 82.5 51 57.4 118 66.8 238 114 88.9 327 394
4 4 75 1021290 45 346 105 54 70 121 64 290 120 92.5 313 465
5 5 125 1021307 73 400 130 65 80 145 80 365 150 110 380 576
6 6 200 1021316 227 508 150 85 105 185 110 480 205 137 495 757
7 7 300 1021325 368 591 185 102 133 235 140 600 265 160 601 950
8 8 400 1021334 472 715 220 131 160 280 160 575 320 185 690 985
9 9 500 1021343 625 809 250 142 180 318 170 630 340 225 790 1085
10 10 600 1021352 831 913 275 153 200 350 185 700 370 247 865 1200
11 11 700 1021361 1109 992 300 167 215 376 200 735 400 270 940 1275
12 12 800 1021254 1368 986 325 183 230 400 210 750 420 277 975 1323
13 13 900 1021389 1559 1050 350 198 250 430 220 757 440 293 1025 1373
14 14 1000 1021370 1824 1176 380 212 270 450 230 760 460 308 1075 1405

Contact the supplier

Crosby

Crosby

Fabricant de composants pour la manutention

Google Map