C.T.S.
By C.T.S.

CI System

Manufacturer CTS
Description CI system
Part number CI 32-17; L=130
CAD models
Share
Please make sure this software has been installed.

Product selection

Type
Guide
CI32
Trolley
MI32
Wheels
C5/17 + E5/17
Mx (Nm)
3.5
My (Nm)
10
Mz (Nm)
5.8
Fa (N)
320
Single Load Fr (N)
1020
Double Load Fr (N)
2040
L (mm) / Lmax = 6000 mm
[ >130< .. 6000 ]
A (mm)
32
B (mm)
65
C (mm)
20.5
D (mm)
24
D1 (mm)
16
dH10 (mm)
5
E (mm)
0.5
F (mm)
M4
G (mm)
4
H (mm)
28.5
H1 (mm)
6
I (mm)
18
K (mm)
15.5
L1 (mm)
11
M (mm)
5.5
N (mm)
6
P (mm)
0.5
R (mm)
32

Documentation

Contact the supplier

C.T.S.

C.T.S.

Manufacturer of bearings and special drives

Google Map