GF

Self-centring free wheels GF

Manufacturer C.T.S.
Description Self-centring free wheels GF
Type GF 8
dH7 (mm) 8
Dn6 (mm) 37
L (mm) 20
s (mm) 1
D1 (mm) 20
D2 (mm) 30
b (mm) 6
t (mm) 3
nMAX (min ^–1)1) Inner race 1000
nMAX (min ^–1)2) Outer race 1000
Tn (Nm) 20
Resistance torque (Nm) 0,09
Weight (Kg) 0,1
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

C.T.S.

C.T.S.

Produttore di cuscinetti e azionamenti speciali

Google Map