GVG

Self-centring free wheels GVG

Manufacturer C.T.S.
Description Self-centring free wheels GVG
Type GVG 20
dH7 (mm) 20
D (mm) 106
L (mm) 48
B1 (mm) 40
L1 (mm) 15
b2 (mm) 18
I2 (mm) 35
I3 (mm) 10,5
I4 (mm) 113
nMAX (min ^–1)1) Inner race 400
Tn (Nm) 606
Weight (Kg) 2,5
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

C.T.S.

C.T.S.

Produttore di cuscinetti e azionamenti speciali

Google Map