UF

Free wheels requiring centring UF

Manufacturer C.T.S.
Description Free wheels requiring centring UF
Type UF 8
dH7 (mm) 8
Dn6 (mm) 37
L (mm) 20
s (mm) 1
D1 (mm) 20
D2 (mm) 30
b (mm) 6
t (mm) 3
nMAX (min ^–1)1) Inner race 5000
nMAX (min ^–1)2) Outer race 6000
Tn (Nm) 20
Resistance torque (Nm) 0,09
Weight (Kg) 0,1
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

C.T.S.

C.T.S.

Produttore di cuscinetti e azionamenti speciali

Google Map