US

Free wheels requiring centring US

Manufacturer C.T.S.
Description Free wheels requiring centring US
Type US 8
dH7 (mm) 8
Dr6 (mm) 24
L (mm) 8
s (mm) 19
D2 (mm) 1
nMAX (min ^–1)1) Inner race 4350
nMAX (min ^–1)2) Outer race 6600
Tn (Nm) 3,8
Resistance torque (Nm) 0,003
Weight (Kg) 0,03
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

C.T.S.

C.T.S.

Produttore di cuscinetti e azionamenti speciali

Google Map