USNU

Free wheels requiring centring USNU

Manufacturer C.T.S.
Description Free wheels requiring centring USNU
Type USNU 8
dH7 (mm) 8
Dn6 (mm) 35
L (mm) 13
s (mm) 1
D2 (mm) 27
b (mm) 4
t (mm) 1,3
nMAX (min ^–1)1) Inner race 3300
nMAX (min ^–1)2) Outer race 5000
Tn (Nm) 12
Resistance torque (Nm) 0,016
Weight (Kg) 0,1
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

C.T.S.

C.T.S.

Produttore di cuscinetti e azionamenti speciali

Google Map