CUI
By CUI

MJ-2505 - 2.5 mm Mono Jack, Panel Mount w/ Switch, RoHS Compliant

Manufacturer CUI
Description 2.5 mm Mono Jack, Panel Mount w/ Switch
Model Number MJ-2505
CAD models
Share

Product selection

Index Selector Model Number Stock Check Product Information Audio Standard (mm) Color Connector Type Number of Ports Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Current Rating (A) Internal Switch(es)
1 1 MJ-2505 MJ-2505 Stock Check MJ-2505 Product Information 2.5 Black Jack 1 Panel Mount 2 12 No 1 1

Documentation

Contact the supplier

CUI

CUI

Electro-mechanical components

Google Map