HL DIN Steel Section

Standard DIN HL
Description DIN Steel Section HL 1000AA
Part number HL 1000AA x 0.5m
Mass 129.07 kg
Material Steel
Length 0.5 m
CAD models
Please make sure this software has been installed.

Product selection

Length (mm)