Mushroom head square neck bolt

Standard DIN 603
Description Mushroom head bolt DIN 603 - M5 x 16 - 3.6
Part number DIN 603 - d M5 x l 16 - 3.6
Material Steel
Note Class: 3.6
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Length (mm)Head height (mm)
50.8163.3
50.8203.3
50.8253.3
50.8303.3
50.8353.3
50.8403.3
50.8453.3
50.8503.3
50.8553.3
50.8603.3
Class