Coupling KST

Manufacturer DELLNER BUBENZER AB
Description Flexible Coupling KST, Size 170 mm - KST-170
Part number KST-170
Size 170 mm
Brake disc diameter/ Brake drum diameter Without disc/ drum
Moment of inertia 0.043 kg.m²
Weight 11.3 kg
CAD models
Please make sure this software has been installed.

Product selection

Series
Size (mm)
Brake disc diameter/ Brake drum diameter
Without disc/ drum

Product Description

  • Steel coupling, torsionally elastic and bullet-proof (fail safe)
  • Torque transmission via elastic intermediate ring
  • Transmits rotating power from one shaft to another while accomodating misalignment between the two shafts
  • Elastic ring provides superb electrical insulating characteristics (e.g. prevents leaking currents)

TKMAX: 7950 Nm

These couplings are for use in application with high dynamic loads. Damping of peak torques and vibrations as well as electrical insulation between motor and gearbox are further reasons for the use of this coupling type. The standard material of the elastic intermediate ring Polyurethane (Vulkollan) is suitable for a temperature range of -35˚C up to +80˚C. For a short time -40˚C up to +100˚C.

Documentation

Contact the supplier

DELLNER BUBENZER AB

DELLNER BUBENZER AB

DELLNER BUBENZER is a global leader in the design and manufacture of braking systems for the material handling, crane & hoist, container handling, mining, marine, industrial, offshore, oil & gas, and wind energy sectors.

Google Map