Screwdrivers torque controlled - shut off, Model SD055-2RM1470-S4Q

Manufacturer Desoutter Industrial Tools
Description Screwdrivers torque controlled - shut off, Model SD055-2RM1470-S4Q
Manufacturer Part Number 1464304
Weight (lbs-mass) 2.03
Weight (kg) 0.92
Air consumption at free speed (ft**3/min) 18
Air consumption at free speed (l/s) 8.7
Min torque in forward (lbf*ft) 1.5
Min torque in forward (N*m) 2
Torque Control System Shut-off-clutch
Output drive type Hex
Starting system None
Air inlet thread type BSP
Air inlet thread size (in) 1/4
Tool type Inline
Sound Power 73 dba
Length (L) (mm) 248
Length (L) (in) 9.76
Min hose diam (5 m hose length) 6 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Desoutter Industrial Tools

Desoutter Industrial Tools

Founded in 1914 and headquartered in France, Desoutter Industrial Tools is a global leader in electric and pneumatic assembly tools serving a wide range of assembly and manufacturing operations, including Aerospace, Automotive, Light and Heavy Vehicles, Off-Road, General Industry.

Google Map