DESPRED

The DESPRED allows you to pass through walls of cabinets and switchboards with cables up to a maximum diameter of 35 mm.

Manufacturer DetasUltra
Description DESPRED 25
Manufacturer Part Number 1731050025
Cut-out [mm] Ø25.5
Material PP+GF
Flammability self-extinguishing according to UL94-V0
Temperature -40°C... +155°C (static)
Features halogen-free, silicone-free,flame class V0 both colors, comply with ASTM IRM 903 , UL 157
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Divisible cable glands
DESPRED is a divisible cable gland family of products which can accommodate small and large grommets for preterminated cables, corrugated pipes and cables without connectors with diametersthe family includes three models with metric thread, M25, M32 and M63. With any configuration of grommets the IP66 and EN62444 compliance are guaranteed.

The ATEX version is available on request.
A locknut M32 for SUB D9 is available on request (code 1731052032).

Contact the supplier

DetasUltra

DetasUltra

Divisible cable entry system frames and cable gland plates that allow to route cables with and without connectors through the electrical cabinets frames.

Google Map