Spring-Fast® Grommet Edging: SL-FST Series - Wire protection- steel substrate -fully encapsulated with flexible flame retardant TPE -EN 45545-2 compliant – parallel castles for severe shock/vibration - multi-axis flexibility. Fast install without glue.

Spring-Fast® SL-FST Series Caterpillar/Cat-Track Composite Grommet Edging, Edge Protection Grommets, Edge Trim

Manufacturer Device Technologies Inc.
Description Spring-Fast® SL-FST Transit and Rail Series wire protection flexible grommet edging, Color: Black, 25 foot (7,65 m) reel
Manufacturer Part Number SLFST0-0025-ER0210
COLOR Black
UOM Reel
Ft per Reel 25
Product Size 0
Panel Thickness 0.020" - 0.030" (0.5 - 0.8 mm)
Width (Inches (mm)) .020 (5.1)
Substrate Stainless Steel
Finish TPE
Smoke Density: Non Halogen EN45545-2
Flammability V-0 and EN45545-2
Toxicity EN45545-2
Fabrication Options Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberCOLORUOMFt per ReelProduct SizePanel ThicknessWidth (Inches (mm))SubstrateFinishSmoke Density: Non HalogenFlammabilityToxicityFabrication Options
SLFST0-0025-ER0210BlackReel2500.020" - 0.030" (0.5 - 0.8 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST0-0100-ER0210BlackReel10000.020" - 0.030" (0.5 - 0.8 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST1-0025-ER0210BlackReel2510.029" - 0.045" (0.7 - 1.1 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST1-0100-ER0210BlackReel10010.029" - 0.045" (0.7 - 1.1 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST2-0025-ER0210BlackReel2520.044" - 0.056" (1.1 - 1.4 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST2-0100-ER0210BlackReel10020.044" - 0.056" (1.1 - 1.4 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST3-0025-ER0210BlackReel2530.055" - 0.069" (1.4 - 1.7 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST3-0100-ER0210BlackReel10030.055" - 0.069" (1.4 - 1.7 mm).020 (5.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST4-0025-ER0210BlackReel2540.069" - 0.090" (1.7 - 2.3 mm).028 (7.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool
SLFST4-0100-ER0210BlackReel10040.069" - 0.090" (1.7 - 2.3 mm).028 (7.1)Stainless SteelTPEEN45545-2V-0 and EN45545-2EN45545-2Factory pre-cut lengths ● Bulk or private branded kits Roll-Fast™ installation tool

Product Description

The Spring-Fast® Grommet Edging: SL-FST Series is fully encapsulated in a flexible non-halogen, flame retardant,
low smoke, low corrosive, and low toxic TPE for EN 45545-2 FST compliant abrasion protection. With 4-axis flexibility, it can be used as best-in-class grommet edging or edge trim.

Spring-Fast grommets offer 3 significant benefits to manufacturers:
1- Superior wire protection: the steel substrate core provides superior edge retention without adhesives vs. nylon/plastic glued in grommets.
2- The fast and easy snap on installation without glue lowers costs 49% vs. grommets needing adhesive.
3- It improves efficiency for this task by 9.5x – due to far fewer steps in workflow.

This form of grommet for wire protection has a variety of names: plastic grommets, plastic edge protection, flexible edging, rubber edging trim, rubber edge trim, wire grommets, caterpillar grommets, railroad track grommets, chicken track grommets, cable bushings, cable pass-throughs and cable grommets.

Contact the supplier

Device Technologies Inc.

Device Technologies Inc.

Design & manufacture of best-in-class grommet edging, edge trim, door/window seals, fibre radius control modules (cable waterfalls) & cable wrap/sleeving.

Google Map