APCO AIR/Vacum Valves & Combination Air Valves (AVV)

Manufacturer DeZURIK
Description DeZURIK Brand AVV-0.5" (15mm) Valve, 140, NPT Outlet, Class 125/150 Nipple & Flange Inlet, Iron, Flat Faced
Part number AVV-140-0.5-F1N-IR-FF
URL https://www.dezurik.com/products/product-line/air-valves//7/24/
CAD models
Please make sure this software has been installed.

Product selection

Body Style
Valve Size
Outlet Option
Threaded NPT
Inlet Connection
Body Material
Flange Style
Flat Faced
Options & Accessories

Product Description

Air/Vacuum Valves are float operated and have a large discharge orifice equal in size to the valve’s inlet. Air/Vacuum valves allow large volumes of air to be exhausted from or admitted into a pipeline as it is being filled or drained. As the pipeline fills, fluid enters the valve, raises the float and shuts-off. When draining the pipeline, the float drops and allows air to enter, preventing a vacuum and possible pipeline collapse or damaging water column separation.

Contact the supplier

DeZURIK

DeZURIK

DeZURIK is the innovative global leader in valve technologies for water and wastewater treatment as well as industrial applications including pulp and paper, chemical and petrochemical, power, mining and other process industries. Recognized worldwide for high quality and superior performance, DeZURIK products increase accuracy, durability, reliability and customer profitability

Google Map