XFD/AC/230/SH/2.5J/AMBER

deegee Series D IP65 Amber Xenon Strobe Beacon 230Vac with White Base 102 x 79 dia. (mm)

Manufacturer D.G. CONTROLS
Description XFD/AC/230/SH/2.5J/AMBER
Manufacturer Part Number 0202012302
Mass 0.17199999999999999
Quantity 1
Diameter (mm) 79
Protection Rating IP65
Voltage 230 AC
Light Colour Amber
Colour Amber
Color Amber
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The Xenon Beacon, often referred to as a "Strobe", was once considered the 'New-Technology' of visual warning beacons. The gas discharge method yields very high light output from minimal energy input. For many installers and panel builders the deegee XFD range is the "go-to" beacon of choice when needing to add a visual warning device to their installation. Used the world-over, this unit is continually updated as market needs dictate. Xenon beacons are inherently reliable compared to filament lamp beacons and therefore maintenance is kept to a minimum.

Contact the supplier

D.G. Controls Ltd

D.G. Controls Ltd

The Beacon lamp Specialists. Offering a wide range of quality products, with an outstanding level os customer service.

Google Map