Bolted connections with waisted shank - Stud bolts - Metal end -Type H with coned bearing face - Nut end - Type Q with short thread

Standard DIN 2510 Part 4
Description Stud HQ 12 x 75 DIN 2510 - X12Ni5
Part number DIN 2510 HQ 12×75 - X12Ni5
Material X12Ni5
Omniclass number 23.13.23.11.13
CAD models
Please make sure this software has been installed.

Product selection

Thread d1d2 (mm)d3 (mm)d4 (mm)d5 (mm)d6 (mm)d7 (mm)z1 max (mm)z4 (mm)z5 (mm)b2 (mm)b5 (mm)l3 (mm)l4 (mm)t3 (mm)Pitch (mm)Centre hole
M 128.580008.51.756113102116231.75A 1,6
M 16121200012271.51613.52619.5282A 1,6
M 201514000152.59.51.52016.53324352.5A 1,6
M 241814000183112242039.529413A 1,6
M 2720.5180002131122722.54232443A 1,6
M 302318000233.5132.530254836503.5A 2,5
M 3325.525000263.5132.53327.550.539533.5A 2,5
M 3627.52500028414.5336305642.5594A 2,5
M 3930.52800031414.533932.558.545.5614A 2,5
M 4232.528000334.5173.542356549.5674.5A 2,5
Grip (mm)
Type of the materialName of the material
steel and nickel alloyX12Ni5
steel and nickel alloyC35E
steel and nickel alloy35B2
steel and nickel alloy25CrMo4
steel and nickel alloy42CrMo4
steel and nickel alloy21CrMoV5-7
steel and nickel alloy40CrMoV4 6
steel and nickel alloyX22CrMoV12-1
steel and nickel alloyX19CrMoNbVN11-1
steel and nickel alloyX7CrNiMoBnb16-16
code_hole
not applicable