Countersunk raised screws (common head style) - Type H

Standard DIN EN ISO 7047
Description Countersunk raised head screw DIN EN ISO 7047 - M1,6 x 3 - 4.8 - H
Part number DIN EN ISO 7047 - d M1,6 x l 3 - 4.8 - H
Material Steel
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal ØPitch (mm)Length (mm)Head height (mm)Recess size
M1,60.35310
M1,60.35410
M1,60.35510
M1,60.35610
M1,60.35810
M1,60.351010
M1,60.351210
M1,60.351410
M1,60.351610
M20.431.20
Class