Cross recessed countersunk flat head screws (common head style) - Type Z

Standard DIN EN ISO 7046-2
Description Countersunk head screw DIN EN ISO 7046-2 - M2 x 3 - 8.8 - Z1
Part number DIN EN ISO 7046-2 - Z1 - d M2 x l 3 - 8.8
Material Steel
Omniclass number 23.13.23.11.17
CAD models
Please make sure this software has been installed.

Product selection

Nominal ØPitch (mm)Length (mm)Head height (mm)Recess size
M20.431.20
M20.441.20
M20.451.20
M20.461.20
M20.481.20
M20.4101.20
M20.4121.20
M20.4141.20
M20.4161.20
M20.4201.20
Penetration depth
Class