Hexagon head screws - Product grades A and B

Standard DIN EN ISO 4017
Description Hexagon head screws - Product grades A and B, DIN EN ISO 4017 - M12 x 30
Part number DIN EN ISO 4017 - d M12 x l 30 - A
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal diameterPitch (mm)Length (mm)Heigth (mm)Across flats (mm)
M101.5506.416
M101.5556.416
M101.5606.416
M101.5656.416
M101.5706.416
M101.5806.416
M101.5906.416
M101.51006.416
M121.75257.518
M121.75307.518
Grade