Hexagon slotted nuts and castle nuts with metric coarse and fine pitch thread, Product grades A and B

Standard DIN 935-1
Description Hexagon slotted nut DIN 935-1 - M4 - 6
Part number DIN 935-1 - d M4 x p 0.7 - 6
Material Steel
Omniclass number 23.13.23.11.13.23
CAD models
Please make sure this software has been installed.

Product selection

Thread sizeThickness (mm)PitchWrench size (mm)Split pin as DIN 94
M450.771 X 10
M560.881,2 X 12
M67.51101,6 X 14
(M7)81111,6 X 14
M89.51.25132 X 16
M8 X 19.51132 X 16
M10121.5162,5 X 20
M10 X 1121162,5 X 20
M10 X 1,25121.25162,5 X 20
M10121.5172,5 X 20
Class
Grade
A