Hexagon socket set screw with cone point

Standard DIN 914
Description Set screw DIN 914 - M1.4 x 2.5 - 45H
Part number DIN 914 - d M1.4 x l 2.5 - 45H
Material Steel
Note Class: 45H; grade: A
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Shank length (mm)
1.40.32.5
1.40.33
1.40.33.5
1.40.34
1.40.35
1.40.36
1.60.352.5
1.60.353
1.60.353.5
1.60.354
Class
Grade