Hexagon socket set screws with cone point

Standard DIN EN ISO 4027
Description Hexagon socket set screws with cone point, DIN EN ISO 4027 - M16 x 45 - 45H
Part number DIN EN ISO 4027 - d M16 x l 45 - 45H
Omniclass number 23.13.23.11.13.19
CAD models
Please make sure this software has been installed.

Product selection

Class