Prevailing torque type all-metal hexagon nut

Standard DIN 6925
Description Hexagon nut DIN 6925 - M10 x 1.25 - 5
Part number DIN 6925 - d M10 x p 1.25 - 5
Material Steel
Note Class: 5; grade: A
Omniclass number 23.13.23.11.13.23
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Height (mm)Note
30.53.7
40.74.2
50.85.1
616
717 (Non preferred)
818
81.258
10110
101.2510 (Non preferred)
101.510
Class
Grade
A