Prevailing torque type hexagon thin nut with non-metallic insert

Standard DIN 985
Description Hexagon nut DIN 985 - M3 x 0.5 - 8
Part number DIN 985 - d M3 x p 0.5 - 8
Material Steel
Note Class: 8; grade: A
Omniclass number 23.13.23.11.13.23
CAD models
Please make sure this software has been installed.

Product selection

Nominal Ø (mm)Pitch (mm)Height (mm)Note
30.54
40.75
50.85
616
717.5
818
81.258
10110
101.2510
101.510
Class
Grade
A