Electronic motors - Planetary Gear 269 Series

Manufacturer DOGA
Description Electronic motors - Planetary Gear 269 Series, Speed 1800rpm, Voltage 12V - 269.4108.20.04E
Part number 269.4108.20.04E
Nominal voltage 12 V
Nominal current 20 A
Nominal speed 1800 rpm
CAD models
Please make sure this software has been installed.

Product selection

Reference NumberNominal Voltage (V)Nominal TorqueNominal Speed (rpm)Nominal Current (A)Starting TorqueStarting Current (A)ShaftApproximate WeightDesign
269.4102.20.04 120.50/4.42 (N.m./lbf.in)3000204/35.4 (N.m./lbf.in)140E20 3.8/8.38 (kg/lb)A
269.4102.30.04 240.75/6.63 (N.m./lbf.in)3000154/35.4 (N.m./lbf.in)120E20 3.8/8.38 (kg/lb)A
269.4103.20.04 120.50/4.42 (N.m./lbf.in)3000204/35.4 (N.m./lbf.in)140E21 3.8/8.38 (kg/lb)A
269.4103.30.04 240.75/6.63 (N.m./lbf.in)3000154/35.4 (N.m./lbf.in)120E21 3.8/8.38 (kg/lb)A
269.4104.20.04 120.80/7.08 (N.m./lbf.in)1800204/35.4 (N.m./lbf.in)100E48 3.8/8.38 (kg/lb)A
269.4104.30.04 240.80/7.08 (N.m./lbf.in)1800104/35.4 (N.m./lbf.in)50E48 3.8/8.38 (kg/lb)A
269.4106.20.04 120.80/7.08 (N.m./lbf.in)1800204/35.4 (N.m./lbf.in)100E21 3.8/8.38 (kg/lb)A
269.4106.30.04 240.80/7.08 (N.m./lbf.in)1800104/35.4 (N.m./lbf.in)50E21 3.8/8.38 (kg/lb)A
269.4107.30.04E 240.75/6.63 (N.m./lbf.in)3000154/35.4 (N.m./lbf.in)120E48/E11 3.8/8.38 (kg/lb)B
269.4108.20.04E 120.80/7.08 (N.m./lbf.in)1800204/35.4 (N.m./lbf.in)100E48/E11 3.8/8.38 (kg/lb)B

Documentation

Contact the supplier

DOGA

DOGA

The company has more than 60 years of experience in the development and production of automotive components. With affiliated companies in Italy, USA, Mexico, Brazil, China and India, we sale our products to more than 70 countries and operate in multiple markets, including industrial vehicles, buses, trains, agriculture and construction machinery, boats, motorcycles and passenger cars.

Google Map