21.7*10.6*11.5mm high power 2P connector male and female plug/model T-type interface XT90/new energy XT90 connector 45A/banana male and female seat XT90/terminal block XT90 female seat/line end 2-pin male and female plug XT90

Manufacturer Dongguan ALPSR Electronic
describe XB-PM4510-AXT90
Manufacturer part number XB-PM4510-AXT90
product type XT connector
Rated current 40A
Rated voltage 500V DC
temperature range -25℃±120℃
Insulation resistance 2000MΩ
Installation method Bonding wire/plate
Service life 10000 times
Contact resistance 0.4MΩ
pin 2PIN
physical dimension 21.7*10.6*11.5mm
Electroplating process Brass silver plated/brass gold plated
Withstand voltage 500V DC
Solderability test 260℃±5℃
Insertion and extraction force 35N~65N
certified product ROHS
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map