Dongguan Forrun Hardware Co., Ltd.
By Dongguan Forrun Hardware Co., Ltd.

FYEGBLS Ejector Leader Bushings - Linear Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Ejector Leader Bushings - Linear Type - FYEGBLS6
Part number FYEGBLS6
Material SUS440C or equivalent
Hardness 58HRC~
CAD models
Share

Product selection

Index Selector Type d (mm) d Tolerance (mm) Dh6 (mm) Dh6 Tolerance (mm) D1 (mm) L (mm) L Tolerance (mm) l1 (mm) l2 (mm) l3 (mm) t (mm) W (mm) Dynamic load N (kgh)
1 6 FYEGBLS 6 0 / -0.009 12 0 15.5 19 0 / -0.2 9 0 2.75 1 1.1 206 (21)
2 7 FYEGBLS 8 0 / -0.009 15 -0.011 19.3 24 0 / -0.2 10 0 3.25 1 1.1 265 (27)
3 8 FYEGBLS 10 0 / -0.009 19 0 23.6 29 0 / -0.2 13 0 3.5 1.2 1.3 373 (38)
4 9 FYEGBLS 13 0 / -0.009 23 -0.013 28.5 32 0 / -0.2 13 0 4.5 1.2 1.3 510 (52)
5 10 FYEGBLS 16 0 / -0.009 28 0 34.2 37 0 / -0.2 15 20 5.25 1.5 1.6 775 (79)
6 11 FYEGBLS 20 0 / -0.01 32 0 38.4 42 0 / -0.2 20 25 5.75 1.5 1.6 863 (88)
7 13 FYEGBLS 25 0 / -0.01 40 -0.016 47.1 59 0 / -0.3 20 25 9 1.75 1.85 981 (100)
8 14 FYEGBLS 30 0 / -0.01 45 0 52.8 64 0 / -0.3 25 30 9.75 1.75 1.85 1.569 (160)

Contact the supplier

Dongguan Forrun Hardware Co., Ltd.

Dongguan Forrun Hardware Co., Ltd.

An E-Business platform who is focus on machinery and mechanical Parts.

Google Map