Dongguan Forrun Hardware Co., Ltd.
By Dongguan Forrun Hardware Co., Ltd.

FYLRBS Locating Rings - Bolt Type - 2 Holes

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Locating Rings - Bolt Type - 2 Holes - FYLRBS60-10
Part number FYLRBS60-10
Material S45C
CAD models
Share

Product selection

Index Selector Type D (mm) Applicable holes Bolt hole - d2 (mm) Bolt hole - d1 (mm) d (mm) A (mm)
1 1 FYLRBS 60 M5 5.5 9 40 50
2 13 FYLRBS 100 M6 6.5 11 70 85
3 14 FYLRBS 110 M6 6.5 11 80 95
4 16 FYLRBS 120 M6 6.5 11 90 105
5 18 FYLRBS 150 M8 9 14 110 130
T (mm)
t (mm)
5

Contact the supplier

Dongguan Forrun Hardware Co., Ltd.

Dongguan Forrun Hardware Co., Ltd.

An E-Business platform who is focus on machinery and mechanical Parts.

Google Map