Dongguan Forrun Hardware Co., Ltd.
By Dongguan Forrun Hardware Co., Ltd.

FYLRJST Locating Rings - Runner Lock Pin Presser Foot Type

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Locating Rings - Runner Lock Pin Presser Foot Type - FYLRJST100-15
Part number FYLRJST100-15
Material S45C
CAD models
Share

Product selection

Index Selector Type D (mm) Applicable holes Bolt hole - d2 (mm) Bolt hole - d1 (mm) t (mm) A (mm)
1 13 FYLRJST 100 M6 6.5 11 6.5 85
T (mm)

Contact the supplier

Dongguan Forrun Hardware Co., Ltd.

Dongguan Forrun Hardware Co., Ltd.

An E-Business platform who is focus on machinery and mechanical Parts.

Google Map