DR132

It has a shaft on the hub movable when assembled.

Manufacturer DURI MITEC
Description Locking element D132-60x90
Part Number D132-60x90
Tightening Screw / Size M8
Tightening Screw / Torque (N∙m) 35
Tightening Screw / Qty 8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

FEATURES

  • It has a shaft on the hub movable when assembled.
  • It has a good capacity of transmission.
  • Centering function is available

SPECIFICATION

  • Surface roughness : Rt max16㎛
  • Processing tolerance(Max) - Shaft : h8, Hub : H8

USAGE

  • Gear | pulley | sprocket | cam | etc

Contact the supplier

DURI MITEC

DURI MITEC

DURI MITEC was etablished in 1999, We are directly producing, selling, and distributing Locking Element, Precision Lock nut, and Coupling.

Google Map