Busbar

E-Line KAM-KAP

Busbar

Manufacturer EAE Elektrik
Description Busbar
Part number EAE-E-Line KAM-KAP Busbar
Distributor part number E-Line KAM-KAP
Distributor EAE Elektrik
Material Sheet metal (Optionally, RAL 7038 epoxy polyester electrostatic powder coated)
CAD models
Please make sure this software has been installed.

Product selection

Part numberDistributor part numberDescriptionMaterialConductor MaterialRated CurrentsConcuctor Configuration
EAE-E-Line KAM-KAP BusbarE-Line KAM-KAPBusbarSheet metal (Optionally, RAL 7038 epoxy polyester electrostatic powder coated)Full-length tin-plated copper conductorCopper Conductor 25A/32A/Copper Conductor 40A / 63A2 Conductor (L2/N/ PE Housing)/3 Conductor (L2/N/PE/ PE Housing)/ 4 Conductor (L1/L2/L3/N/ PE Housing)/ 5 Conductor (L1/L2/L3/N/PE/ PE Housing)

Product Description

Power Busbar (40A-63A)

"E-Line KAP Busbar Systems" can be used to feed lighting and small power installations in commercial and industrial buil dings such as offices, factories, workshops, warehouses and airports.

Technical Features

  • 25A, 32A or 40A current stage
  • KAM 25-32 A Lighting Busbar Tray Systems
  • KAP 40-63 A Plug-in Busbar Tray Systems
  • IP55 protection class
  • Standard 2, 3, 4 or 5-conductor
  • Copper conductors are full-length tin-plated, full-length insulated
  • One plug-in output point at standard 75cm intervals
  • 10A 0,75m-cabled single-phase plugs without fuse
  • 16A Single-phase plugs with connector, fitted with cartridge fuse or without a fuse
  • 16A Three-phase plugs with connector, without a fuse

Lighting Busbar (25A up to 32A)

E-Line KAM Series Lighting Busbar Systems has been designed to supply lighting fixtures with electrical current. It can be used to supply power to industrial, decorative or alternate lighting fixtures.

Technical Features

  • 25A or 32A current stage
  • KAM 25-32A Lighting Busbar Trunking
  • IP55 protection class
  • Standard 2, 3, 4 or 5-conductor
  • Copper conductors are full-length tin-plated and full-length insulated
  • One plug-in output point at standard 75cm intervals
  • 10A 0,75m-cabled single-phase plugs without fuse
  • 16A Single-phase plugs with connector, fitted with cartridge fuse or without a fuse
  • 16A Three-phase plugs with connector, without a fuse

Contact the supplier

EAE Elektrik

EAE Elektrik

EAE Elektrik, the first company of EAE Group of Companies, was established in 1973. EAE Elektrik maintains its headquarters in Istanbul and its production facilities located in Gebze with an enclosed area of 280,000 m². Busbar Energy Distribution Systems are manufactured by utilizing state of the art equipment at our 95.000 m² enclosed facility for the domestic and international markets. Mechanical and Seismic Suspension Systems and Cable Tray Systems, are manufactured at the EAE Cable Tray and Suspension Systems facility. With an extensive authorised dealer network in Turkey, our products are exported to more than 100 countries. EAE Elektrik products are used in industrial facilities, textile industry, business centres, automotive industry, malls,skyscrapers, factories and offices, etc. EAE Elektrik products include: Busbar Power Distribution Systems, Lighting Busbar Systems, Underfloor Ducting Systems, Trolley Busbar Systems, Fit-Out Solutions, Cable Trays, Support Systems.

Google Map