45-2N42.1010.000 Toggle switch, Actuator, Maintained

Manufacturer eao
Description Toggle switch, Front dimension: Ø 29,5 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP66, IP67, IP69K
Part Number 45-2N42.1010.000_460a39
Front dimension Ø 29,5 mm
Mounting cut-out Ø 22.3 mm
IP front protection IP66, IP67, IP69K
Front form round
Design Raised design
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionFront dimensionMounting cut-outIP front protectionFront formDesign
45-2N42.1010.000_460a39Toggle switch, Front dimension: Ø 29,5 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP66, IP67, IP69KØ 29,5 mmØ 22.3 mmIP66, IP67, IP69KroundRaised design

Product Description

Toggle switch, Front dimension: Ø 29,5 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP66, IP67, IP69K

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map