51-377.F22D Keylock switch 3 positions round, Actuator, Maintained - Rest (a) - Momentary

Manufacturer eao
Description Keylock switch 3 positions round, Front dimension: Ø 18 mm, Mounting cut-out: Ø 16 mm, IP front protection: IP65
Part Number 51-377.F22D_af514d
Order Number 51-377.F22D
Front dimension Ø 18 mm
Mounting cut-out Ø 16 mm
IP front protection IP65
Front form round
Design Raised design
CAD picture caption Keylock switch 3 positions raised, round, plug-in terminal, 2 NC/2 NO
CAD models
Please make sure this software has been installed.

Product selection

Order NumberCAD picture caption
51-377.F22DKeylock switch 3 positions raised, round, plug-in terminal, 2 NC/2 NO

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map