61-0009.0 Indicator without lamp element rectangular, Actuator

Manufacturer eao
Description Indicator without lamp element rectangular, Front dimension: 30 mm x 24 mm, IP front protection: IP65
Part Number 61-0009.0_d40374
Order Number 61-0009.0
Front dimension 30 mm x 24 mm
IP front protection IP65
Front form rectangular
Design Flush design
CAD picture caption Indicator without lamp element, flush, square, screw terminal
CAD models
Please make sure this software has been installed.

Product selection

Order NumberCAD picture caption
61-0009.0Indicator without lamp element, flush, square, screw terminal
61-0009.0Indicator without lamp element, flush, square, solder terminal
61-0009.0Indicator without lamp element, flush, rectangular, plug-in terminal
61-0009.0Indicator without lamp element, flush, rectangular, solder terminal
61-0009.0Indicator without lamp element, flush, round, plug-in terminal
61-0009.0Indicator without lamp element, flush, round, solder terminal

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map