61-2205.0/D Keylock switch 2 positions rectangular, Actuator, Rest (a) - Maintained (a)

Manufacturer eao
Description Keylock switch 2 positions rectangular, Front dimension: 30 mm x 24 mm, IP front protection: IP65
Part Number 61-2205.0/D_07613e
Order Number 61-2205.0/D
Front dimension 30 mm x 24 mm
IP front protection IP65
Front form rectangular
Design Flush design
CAD picture caption Key-lock switch flush, square, snap-action switching element, plug-in terminal
CAD models
Please make sure this software has been installed.

Product selection

Order NumberCAD picture caption
61-2205.0/DKey-lock switch flush, square, snap-action switching element, plug-in terminal
61-2205.0/DKey-lock switch flush, square, slow-make switching element, screw terminal
61-2205.0/DKey-lock switch flush, square, slow-make switching element, plug-in terminal
61-2205.0/DKey-lock switch flush, rectangular, snap-action switching element, plug-in terminal
61-2205.0/DKey-lock switch flush, rectangular, slow-make switching element, screw terminal
61-2205.0/DKey-lock switch flush, rectangular, slow-make switching element, plug-in terminal
61-2205.0/DKey-lock switch flush, round, snap-action switching element, plug-in terminal
61-2205.0/DKey-lock switch flush, round, slow-make switching element, screw terminal
61-2205.0/DKey-lock switch flush, round, slow-make switching element, plug-in terminal
61-2205.0/DKey-lock switch raised, square, snap-action switching element, plug-in terminal

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map