61-3440.4/1 Stop switch, Actuator, Maintained

Manufacturer eao
Description Stop switch, Front dimension: Ø 27 mm, IP front protection: IP65
Part Number 61-3440.4/1_0f04de
Order Number 61-3440.4/1
Front dimension Ø 27 mm
IP front protection IP65
Front form round
Design Raised design
Color Red
CAD picture caption Emergency stop switch/Stop switch, raised, screw terminal
CAD models
Please make sure this software has been installed.

Product selection

Order NumberColorCAD picture caption
61-3440.4/1RedEmergency stop switch/Stop switch, raised, screw terminal
61-3440.4/1RedEmergency stop switch/Stop switch, raised, plug-in terminal

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map