704.074.3 Stop switch Ø 40 mm, Actuator, Maintained

Manufacturer eao
Description Stop switch Ø 40 mm, Front dimension: Ø 40 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP65
Part Number 704.074.3_1d45c0
Order Number 704.074.3
Front dimension Ø 40 mm
Mounting cut-out Ø 22.3 mm
IP front protection IP65
Front form round
Design Raised design
Color Red
CAD picture caption Stop switch, raised, srew terminal
CAD models
Please make sure this software has been installed.

Product selection

Order NumberColorCAD picture caption
704.074.3RedStop switch, raised, srew terminal
704.074.3RedStop switch, raised, plug-in terminal
704.074.3RedStop switch, raised, double plug-in terminal
704.074.3RedStop switch, raised, push-in terminal

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map