704.206.200 Indicator square, Actuator

Manufacturer eao
Description Indicator square, Front dimension: 35 mm x 35 mm, Mounting cut-out: Ø 30.5 mm, IP front protection: IP65
Part Number 704.206.200_c55768
Order Number 704.206.200
Front dimension 35 mm x 35 mm
Mounting cut-out Ø 30.5 mm
IP front protection IP65
Front form square
Design Flush design
Color Red
CAD picture caption Indicator square, flush
CAD models
Please make sure this software has been installed.

Product selection

Order NumberColorCAD picture caption
704.206.200RedIndicator square, flush
704.206.200RedFlasher square, flush

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map