84-0090.7 Indicator ring illumination standard, Actuator

Manufacturer eao
Description Indicator ring illumination standard, Front dimension: Ø 25 mm, Mounting cut-out: Ø 22.5 mm, IP front protection: IP67
Part Number 84-0090.7_a57bba
Order Number 84-0090.7
Front dimension Ø 25 mm
Mounting cut-out Ø 22.5 mm
IP front protection IP67
Front form round
Design Flush design
CAD picture caption Indicator flush, lens raised, PCB
CAD models
Please make sure this software has been installed.

Product selection

Order NumberCAD picture caption
84-0090.7Indicator flush, lens raised, PCB
84-0090.7Indicator flush, halo illumination, flat ribbon cable
84-0090.7Indicator flush, halo illumination, plug-in terminal

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map