84-6841.2B40 Stop switch, Stop switch, Maintained

Manufacturer eao
Description Stop switch, Front dimension: Ø 32 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP65, IP66, IP67
Part Number 84-6841.2B40_bf4d0e
Order Number 84-6841.2B40
Front dimension Ø 32 mm
Mounting cut-out Ø 22.3 mm
IP front protection IP65, IP66, IP67
Front form round
Design Raised design
Color Red
CAD picture caption Stop switch raised, mushroom-head cap red, flat ribbon cable, 1 NC/1 NO or 2 NC
CAD models
Please make sure this software has been installed.

Product selection

Order NumberColorCAD picture caption
84-6841.2B40RedStop switch raised, mushroom-head cap red, flat ribbon cable, 1 NC/1 NO or 2 NC

Contact the supplier

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map