ECA Pull clamp cylinders

Manufacturer EAS Europe b.v. - The Netherlands
Description ECA Pull clamp cylinders, Operating pressure 350 bar, Clamping force 40 kN, Stroke 8 mm
Part Number ECA 40/18/..
Clamping force (kN) 40
Operating pressure (bar) 350
Stroke (mm) 8
Oil capicity (cm3) 8,5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

These single acting manual positioned hollow pull cylinders are widely used on many QDC applications. Available with clamping force from 40 till 250 kN and with 8 mm stroke they fit many applications.

Contact the supplier

EAS Europe b.v. - The Netherlands

EAS Europe b.v. - The Netherlands

EAS develops, produces and sells components and turnkey systems for quick tool changes on plastic injection molding machines as well as on presses, stamping and die casting machines. We supply components as well as full and semi-automatic systems for injection molding machines of all ages, sizes and manufacturers. From globally known brands to local machines, with clamping forces varying from 500 kN to 55,000 kN.

Google Map