Ultralift LM Lifting Magnet

Manufacturer ECLIPSE MAGNETICS
Description Lifting magnet with safe working load for flat section up to 125 kg and round section 50 kg, up to 20 mm thickness or 250 mm diameter, LM0125
Part number LM0125
Operating temperature range -10 to 80 °C
Width 76 mm
Height 116
Safe working load flat 125 kg
Safe working load round 50 kg
Omniclass number 23.23.13.00
Length 146 mm
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

ECLIPSE MAGNETICS

ECLIPSE MAGNETICS

With 100 years of experience in the design and manufacture of high performance magnetic systems, we supply critical equipment to some of the leading names in the most demanding industries. You too can "Work Smart with Magnets", our business is making a a difference to your business by applying magnetic technology.

Google Map